IESNA:LM-63-2002
[TEST]P1203477
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12995
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1310.9 1362.3 1457.4 1564.9 1658.7 1741.5 1807.3 1850.4 1866.8 1883.2
1949.6 2007.1 2091.3 2270 2526 2830.7 3136.7 3433.8 3696.7 3910.2
4147.1 4364.8 4588.6 4798.8 4986.4 5049.4 4942.6 4680.4 3989.6 2570.5
937.9 341.6 179.4 99.3 53.4 15.7 0
1310.9 1371.2 1469.1 1575.2 1672.4 1751.1 1819.6 1860.6 1877.8 1893.5
1952.4 2006.5 2083.8 2246.1 2494.6 2791.7 3087.4 3392.7 3659.7 3902
4124.5 4377.1 4589.3 4800.2 4996 5084.3 5022.7 4783.7 4144.4 2778.7
1065.2 373.8 197.2 107.5 56.8 19.2 0
1310.9 1363 1455.4 1559.4 1651.2 1730.6 1792.2 1832.6 1848.3 1855.2
1901 1962.6 2031.8 2161.9 2382.3 2660.9 2979.2 3300.3 3591.9 3830.1
4047.8 4291.5 4565.4 4835.8 5093.2 5300.6 5440.9 5432.7 4954.2 3648
1695 553.1 283.4 158.8 74.6 24.6 0
1310.9 1355.4 1440.3 1536.8 1620.4 1692.9 1751.8 1787.4 1802.5 1807.3
1831.9 1897.6 1964 2041.4 2187.9 2400.1 2658.9 2949.1 3259.2 3575.5
3887 4211.4 4554.4 4932.3 5319.1 5621.7 5871.5 6133.7 6231.6 5425.9
3405.7 1308.9 507.9 275.9 150.6 47.9 0
1310.9 1352 1426.6 1512.9 1590.2 1658 1714.8 1751.8 1769.6 1778.5
1790.8 1834 1905.8 1965.4 2039.3 2166.6 2354.2 2585.6 2856.7 3176.4
3552.2 3976.6 4421.6 4937.8 5391.6 5840 6301.4 6861.4 7504.2 7647.3
6419.2 3947.9 1691.6 761.9 372.4 145.8 0
1310.9 1343.1 1404.7 1476.6 1549.2 1616.9 1674.4 1718.3 1743.6 1762.1
1776.4 1803.8 1859.3 1929.8 1988.7 2057.1 2171.4 2338.5 2565.8 2824.5
3120.9 3451.6 3817.1 4238.8 4722.1 5315 6019.4 6866.9 8025.8 9116.4
9060.9 7270.1 4317.6 1846.3 640.1 143.8 0
1310.9 1342.4 1402 1475.9 1544.4 1610.8 1669 1714.2 1741.5 1761.4
1775.8 1803.1 1855.2 1924.3 1985.9 2053 2158.4 2309.7 2537.7 2775.9
3081.2 3381.8 3740.5 4151.9 4640 5234.2 5939.3 6792.3 7954 9112.2
9087.6 7325.5 4404.5 1898.3 654.4 147.2 0
1310.9 1337 1386.2 1447.2 1511.5 1574.5 1636.1 1686.8 1721.7 1748.4
1775.1 1810 1849 1886 1937.3 2009.2 2092 2196.1 2352.2 2569.2
2835.5 3149.7 3527.6 3991.7 4540 5174.6 5874.3 6639.6 7561 8392.8
8250.4 6595.8 3919.8 1548.5 462.8 91.7 0
1310.9 1333.5 1368.4 1419.1 1475.9 1534.8 1596.4 1651.9 1697.7 1738.8
1779.2 1823 1859.3 1890.1 1929.1 1975.7 2053.7 2167.3 2343.3 2593.1
2925.1 3343.4 3835.6 4382.6 4948 5542.2 6159.7 6821.7 7482.3 7691.1
7020.9 4997.3 2348.7 826.3 329.3 130.1 0
1310.9 1323.9 1347.9 1384.2 1430.7 1483.5 1542.3 1597.1 1647.7 1697.7
1747 1796.3 1838.1 1877.1 1917.5 1963.3 2033.2 2148.2 2343.3 2630.1
3026.5 3511.1 4043.7 4594.8 5161.6 5740.8 6346.6 6893.6 7134.5 6666.3
5149.3 2584.2 778.4 330 193.7 97.9 0
1310.9 1321.2 1336.3 1364.3 1400.6 1445.1 1493 1544.4 1594.4 1645.7
1701.1 1758.6 1816.2 1866.1 1921.6 1986.6 2082.4 2237.2 2472 2805.3
3287.3 3852 4510.6 5189.7 5903.7 6500.6 6990.8 7150.3 6701.2 5374.5
3348.2 1326.7 397.7 164.3 79.4 26 0
1310.9 1317.1 1329.4 1353.4 1389 1425.3 1472.5 1521.1 1569.7 1617.6
1673.8 1734.7 1795.6 1851.1 1916.1 1988.7 2096.1 2242.6 2461 2775.9
3208.6 3758.9 4390.8 5035.7 5629.9 6086.5 6315.1 6174.8 5559.4 4229.2
2418.6 922.1 319.7 130.8 56.8 11.6 0
1310.9 1315 1322.6 1347.9 1378.7 1416.4 1456.8 1500.6 1547.1 1591.6
1642.3 1699.8 1754.5 1810 1869.5 1940.1 2026.3 2146.1 2302.9 2513.7
2816.3 3227.7 3719.9 4218.3 4635.9 4871.4 4833 4503.1 3906.1 2912.8
1599.1 614.7 240.3 119.8 76 28.8 0
1310.9 1307.5 1315.7 1336.3 1365 1400.6 1439.6 1478 1514.9 1547.1
1582.7 1615.6 1645.7 1669.7 1679.9 1678.6 1662.1 1632 1594.4 1558.8
1525.9 1512.2 1512.2 1484.8 1373.9 1160.3 887.2 643.5 479.2 371.7
298.5 246.4 204 161.6 106.8 45.2 0
1310.9 1304.1 1311.6 1335.6 1367.1 1402 1439.6 1476.6 1512.2 1534.8
1545.7 1542.3 1528.6 1498.5 1450.6 1387.6 1311.6 1228.1 1139.1 1037.8
939.2 844.1 753 668.8 592.1 531.2 477.1 437.4 399.8 360.1
311.5 263.6 209.5 154.7 93.8 42.4 0
1310.9 1300 1313 1337.6 1371.2 1408.8 1452 1491.7 1515.6 1525.2
1513.6 1484.1 1447.2 1399.9 1348.6 1288.4 1213.7 1129.5 1038.5 942.6
848.2 759.9 682.5 616.8 558.6 510.7 470.3 447 417.6 379.2
331.3 266.3 206.1 146.5 84.9 43.8 0
1310.9 1299.3 1313.7 1343.8 1380.1 1424.6 1469.1 1499.9 1514.3 1512.2
1495.8 1471.8 1430.1 1373.2 1307.5 1241.1 1170.6 1089.1 998.8 906.4
820.8 749.6 685.9 631.2 581.2 536.7 510.7 486.7 487.4 490.8
458.7 400.5 356 276.6 191.7 128 0
1310.9 1302.7 1320.5 1352.7 1398.6 1442.4 1477.3 1504.7 1513.6 1511.5
1497.8 1468.4 1419.1 1358.9 1288.4 1214.4 1122.7 1024.1 928.3 842.7
770.1 709.2 657.9 613.4 569.6 530.5 497.7 536.7 612 645.5
628.4 601 576.4 465.5 373.1 264.9 0
1310.9 1303.4 1325.3 1363.7 1407.5 1453.3 1486.2 1506 1512.2 1510.8
1498.5 1470.4 1423.9 1365 1279.5 1180.9 1065.9 957.7 853.7 773.6
699.6 643.5 596.9 560 523.7 475.8 495.6 544.9 570.2 558.6
528.5 526.4 458 374.5 317 225.2 0
1310.9 1304.1 1328.7 1369.8 1417.7 1460.2 1490.3 1507.4 1514.3 1512.2
1499.9 1475.2 1439 1380.1 1287 1165.1 1030.3 901.6 790 698.3
623.6 571.6 534.6 503.8 455.2 446.3 472.4 501.8 492.2 464.8
443.6 422.4 345.7 282.7 238.9 169.1 0
1310.9 1304.8 1331.5 1374.6 1426.6 1467 1497.8 1515.6 1524.5 1522.5
1508.1 1488.2 1452 1384.9 1282.2 1148.7 998.1 848.2 721.5 631.9
570.2 526.4 494.3 462.1 420.3 432 455.9 469.6 454.6 502.5
461.4 412.1 309.4 249.9 206.1 126.6 0
1310.9 1307.5 1332.8 1376 1424.6 1469.8 1500.6 1518.4 1528.6 1529.3
1519.1 1501.3 1466.3 1402 1297.3 1159 1000.1 843.4 713.3 624.3
566.8 523 490.1 455.2 414.8 427.2 450.4 464.1 448.4 498.4
461.4 375.8 299.2 247.1 205.4 99.3 0
